Cart
Loading...
Loading... 12370-002
Finger Snaps Cable Guides; Black; Package of 12
MSRP $271.53
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 5" (13 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 1 LB (0.45 kg) |