Cart
Loading...
Loading...
Cart
Loading...
Loading...

12312-701

Equipment Support Bracket; Black; Pair

MSRP $76.89
ColorBlack
Height3.47" (88.138 mm)
Width2.1" (53 mm)
Depth13" (330 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth51" (1295 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

The Equipment Support Bracket mounts on the rear of the rack channel to provide safety and additional support for deep or heavy electronic equipment panel or rack mounted on CPI racks. Supports electronic equipment weighing up to 60 lb.

Key Features and Benefits
  • Supports equipment weighing up to 60 lb (27.2 kg) 
  • Made of strong, lightweight aluminum 
  • Overall depth is 13” (330 mm); chassis support lip is 1.5”W (38 mm) 
  • Fits all EIA standard hole pattern equipment rails, cabinets and four-post racks
  • Eliminates equipment deflection caused by cantilevered mounting
  • Sold in pairs
  • Attachment hardware not included.