Cart
Loading...
Loading...
Cart
Loading...
Loading...

10562-001

Universal Earthquake Bracing Kit

MSRP $63.65
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

Use this strong bracing kit where there is a risk of seismic activity. Earthquake design criteria specify that equipment remain operational when subjected to earthquakes, even though some small amount of repairable secondary physical damage may occur.

This adjustable wall/ceiling brace provides a means of securing an equipment rack or auxiliary frame to meet earthquake safety codes.

Key Features and Benefits
  • 4 each brackets (make 2 swivel brackets)
  • 2 each 1/2-13 x 1 1/4" hex bolts
  • 2 each 1/2-13 hex nuts
  • 2 each 1/2" split lock washers