Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack
Cart
Loading...
Loading... 13697-001
Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack
Vertical Power Strip Mounting Kit; for Seismic Frame Two-Post Rack
MSRP $28.55
Product Description
Includes mounting hardware that allows two CPI Vertical Power Strips to attach to the keyholes on the sides of the Seismic Frame Two-Post Rack or the back of the Vertical Cabling Section. This bracket cannot be used on the same side as the Vertical Cabling Section or Cable Management Fingers Kit.
Key Features and Benefits
- Includes mounting hardware that allows two CPI Vertical Power Strips to attach to the keyholes on the sides of the Seismic Frame Two-Post Rack
- All CPI Vertical Power Strips can attach to the outside of the rack channel unless a vertical cable manager is used in the same space
- CPI Vertical Power Strips that are 1.6”W (41 mm) or less can attach inside the rack channel unless a Cable Management Fingers Kit is used in the same corner