Cart
Loading...
Loading...
Cart
Loading...
Loading...

12291-701

10"Deep Shelf; 2U x 17.25"W (438.2 mm) x 10"D (250 mm); Black

MSRP $195.25
ColorBlack
Height2.2" (56 mm) 2U
Width19" (483 mm)
Depth10" (254 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

10" D (250 mm) Shelf; 2U x 17.25" (438.2 mm); Supports 40 lb (18.1 kg)

Key Features and Benefits
  • 2U x 17.25" (438.2 mm)
  • Supports 40 lb (18.1 kg)