Cart
Loading...
Loading...
Cart
Loading...
Loading...

11293-719

16"D (410 mm) Low Profile Shelf; for 19" Rack; Black

MSRP $175.48
Width19" (482.6 mm)
ColorBlack
Depth16" (406.4 mm)
Product Description

Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included. 19"W version holds equipment up to 17.25" W x 15.82"D (438.2 mm x 401.8 mm), 23"W version holds equipment up to 21.25"W x 15.82"D (539.8 mm x 401.8 mm). Made of strong, lightweight aluminum; supports up to 40 lb (18.1 kg).

Key Features and Benefits
  • Reduced height design saves on valuable rack space.
  • Made of strong, lightweight aluminum
  • Supports up to 40 lb (18.1 kg)
  • Center mount design, mount to either front or back channel face