Cart
Loading...
Loading...
Cart
Loading...
Loading...

11294-723

19"D (480 mm) Low Profile Shelf; for 23" Rack; Black

MSRP $216.02
Width23" (584.2 mm)
Type
ColorBlack
Product Description

Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included. 19" version holds equipment up to 17.25"W x 18.82"D (438.2 mm x 478.0 mm), 23" version holds equipment up to 21.25"W x 18.82"D (539.8 mm x 478.0 mm). Made of strong, lightweight aluminum; supports up to 40 lb (18.1 kg).

Key Features and Benefits
  • Mounts to either front or back of rack channel face
  • Made of strong, lightweight aluminum
  • Supports up to 40 lb (18.1 kg)