Cart
Loading...
Loading...
Cart
Loading...
Loading...

11164-523

Heavy Duty Equipment Shelf for 3" (80 mm) Channel; for 23" Rack; Clear

MSRP $324.37
Width23" (584.2 mm)
ColorClear
Depth3" (80 mm)
Product Description

Convenient for mounting large equipment requiring additional support. Unique versions available for 3" and 6" rack channels. Mounting hardware not included. Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).