Cart
Loading...
Loading...
Cart
Loading...
Loading...

40974-E19

Rack-Mount Shelf; 1U x 19"W x 10"D (483 mm x 250 mm); 20 lb (9.1 kg) Capacity; Glacier White

MSRP $124.53
ColorGlacier White
Height1.75" (44.45 mm)
Width19" (483 mm)
Depth10" (254 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width14" (36 cm)
Ship Length/Depth61" (1549 mm)
Ship Height3" (8 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

For use with small equipment such as modems, routers and fiber modules in 19” EIA racks

Key Features and Benefits
  • For use with small equipment such as modems, routers and fiber modules in 19” EIA racks
  • 1U; Includes multiples tie-down points
  • Supports up to 20 lb (9.1 kg) of equipment