Cart
Loading...
Loading... 15245-101
Shelf; 1 RMU x 19"W (482.6 mm); 15.75"D to 21.65"D (400 mm - 550 mm); Solid; Gray
MSRP $197.54
| Type | Solid |
| Color | Gray |
| Depth | 15.8" (400 mm) |
| Height | 1" (25 mm) 1U |
| Width | 19" (483 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 23" (58 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 2" (5 cm) |
| Shipping Weight | 10 LB (4.54 kg) |