Cart
Loading...
Loading...
Cart
Loading...
Loading...

12235-E19

Single-Sided Shelf; 17.25"W x 12"D; Glacier White

MSRP $214.79
Width17.3" (438 mm)
Depth12" (305 mm)
TypeNon-Vented
ColorClear
Product Description

A convenient 15”D (380 mm) mounting shelf for miscellaneous equipment, test gear, etc. Mounting hardware not included. 19” version holds equipment up to 17.25”W x 14.82”D (438.2 mm x 376.4 mm), 23” version holds equipmentup to 21.25”W x 14.82”D (539.8 mm x 376.4 mm).

Key Features and Benefits
  • Made of strong, lightweight aluminum;
  • Supports up to 50 lb (22.7 kg).
  • 19” version is UL Listed: File E140851; Category DUXR (US), DUXR7 (Canada) – Communications Circuit Accessory.