Cart
Loading...
Loading... 40074-100
Single-Sided Shelf; For 19" Rack; 5.19" H (131.8 mm) x 15"D (381 mm); Non-Vented; Gray
MSRP $179.21
| Width | 19" (483 mm) |
| Depth | 15" (381 mm) |
| Type | Non-Vented |
| Color | Gray |
| Height | 5.2" (132 mm) 3U |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 32" (81 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 18 LB (8.16 kg) |