Wall-Mount CPU Shelf
Cart
Loading...
Loading... 12332-101
Wall-Mount CPU Shelf
Wall-Mount CPU Shelf; Gray
MSRP $139.20
| Color | Gray |
Product Description
This lightweight aluminum shelf provides an attractive, easy method to save space, provide convenience, and protect CPUs from ground level environment hazards.
Key Features and Benefits
- Mount on secure plywood backboard or wall studs
- Fits most mini-tower CPUs
- Made of sturdy, lightweight aluminum
- Usable Dimensions: 17.35”W x 7.78”D (440.7 mm x 197.6 mm) maximum
- Supports up to 35 lb (15.9 kg)