Cart
12541-E19
Horizontal Wire Management Panel; for MCS or CCS; 1U; Glacier White
| Height | 1.7" (44 mm) 1U |
| Color | Glacier White |
Product Description
19” Wire Management Panel is offset 1.5” (38 mm) from the rack channel to ensure proper bending radii of patch cables, even hooded patch cables. Use in combination with MCS Master Cabling Section, CCS Combination Cabling Section and GVCS Global Vertical Cabling Section to provide open horizontal management for cables.
Product Information
Key Benefits of the 12541‑E19 Panel
The 12541‑E19 panel delivers a compact 1U solution that aligns with standard 19‑inch rack dimensions. Its horizontal orientation creates an open pathway for patch cables while maintaining proper bend radius. This design reduces cable strain and supports reliable data transmission. Engineered for MCS, CCS and GVCS enclosures, the panel integrates seamlessly with existing infrastructure. The offset mounting of 1.5 in (38 mm) from the rack channel accommodates both standard and hooded patch cords. Compatibility with all tile CCS configurations ensures versatile deployment across data center tiers. Installation is expedited by factory‑pre‑drilled mounting points that match CPI enclosure standards. The panel's Glacier White finish blends with typical cabinet aesthetics while resisting corrosion. Users benefit from a reduced installation footprint and simplified cable routing. Proper airflow is preserved because the panel does not obstruct vertical venting paths. By keeping cables organized, the solution minimizes obstruction of cooling aisles. This contributes to lower cooling costs and improved equipment longevity. CPI backs the 12541‑E19 with comprehensive technical support and access to design tools. Customers can request custom configurations to match unique project requirements. The product reflects CPI's commitment to quality, global availability, and rapid customization for modern data center environments.