Cart
Loading...
Loading...
Cart
Loading...
Loading...

12187-E19

Lower Tray; Double; For 19" Rack; 3.5"D (89 mm); Glacier White

MSRP $312.96
Width19" (483 mm)
ColorGlacier White
Product Description

The Lower Jumper Tray, Double aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.

Key Features and Benefits
  • Category 5e/6a or fiber cable
  • Telescopes to adjust to cable entry or exit position
  • Mounts on 19" or 23" rack
  • Strong lightweight aluminum construction