Cart
Loading...
Loading...
Cart
Loading...
Loading...

12382-119

Rack Top-Mount Cable Trough; for 19" Rack with 3" Rack Channel; Gray

MSRP $137.33
Width6" (152 mm)
ColorGray
Product Description

Creates a quick, cost-effective solution to routing cable without using conventional cable runway. The trough drops into the gap between the top angle bars on the rack.

Key Features and Benefits
  • No additional mounting hardware required
  • Fits 3" and 6" deep rack channels in 19", 23" and 25" rack widths