Cart
12382-719
Rack Top-Mount Cable Trough; for 19" Rack with 3" Rack Channel; Black
| Width | 6" (152 mm) |
| Color | Black |
Product Description
Creates a quick, cost-effective solution to routing cable without using conventional cable runway. The trough drops into the gap between the top angle bars on the rack.
Key Features and Benefits
- No additional mounting hardware required
- Fits 3" and 6" deep rack channels in 19", 23" and 25" rack widths
Product Information
Key Benefits of the Rack Top-Mount Cable Trough
The 12382 Rack Top-Mount Cable Trough provides a streamlined path for organizing cables on the upper edge of a rack. Its low‑profile design drops into the gap between the top angle bars, eliminating the need for a separate runway. Engineers appreciate the quick installation that saves time and reduces clutter. Cable troughing with this product creates a tidy, professional appearance while maintaining easy access for maintenance. The solution supports both 3‑inch and 6‑inch deep rack channels across 19‑, 23‑, and 25‑inch widths. No additional mounting hardware is required, allowing rapid deployment in busy data‑center environments. The top rack 中文 market benefits from the same universal fit, ensuring consistent performance worldwide. By consolidating cables at the rack top, the trough improves airflow and helps meet cooling efficiency goals. CPI's global distribution network guarantees rapid availability and expert support for every installation.