Cart
Loading...
Loading...
Cart
Loading...
Loading...

12383-119

Rack Top-Mount Cable Trough; for 19" Rack with 6" Rack Channel; Gray

MSRP $170.29
Width9" (229 mm)
ColorGray
Depth20.3" (514 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth61" (1549 mm)
Ship Height6" (15 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Creates a quick, cost-effective solution to routing cable without using conventional cable runway. The trough drops into the gap between the top angle bars on the rack.

Key Features and Benefits
  • No additional mounting hardware required
  • Fits 3" and 6" deep rack channels in 19", 23" and 25" rack widths