Cart
30529-723
Universal Horizontal Cable Manager; 1 RMU x 23"W (584.2 mm) x 11.73"D (297.9 mm); Double-Sided; Black
| Width | 23" (584 mm) |
| Height | 1.8" (44 mm) 1U |
| Color | Black |
Product Description
Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.
Key Features and Benefits
- Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
- Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
- Patented fingers meet the requirements of UL 94V-0 flammability rating
- Snap-on covers are easy to use and open 180° up or down with adjacent installation
- Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges
Product Information
Design Tools
Key Features of the Double‑Sided Design
The 30529 Horizontal Cable Manager delivers an extra‑wide 23‑inch (584 mm) pathway that accommodates coax, copper and fiber optics without crowding. Its contoured guide fingers are spaced 1.75 inches (44.5 mm) apart, allowing rapid moves, adds and changes while preserving proper bend radii for hooded patch cords. Patented UL 94V‑0‑rated fingers meet stringent fire‑safety standards, giving confidence in high‑density environments. Snap‑on covers open 180 degrees upward or downward, providing quick access for installation and maintenance without tools. The black powder‑coat textured finish resists fingerprints and smudges, maintaining a professional appearance in data‑center aisles. Because the cover mechanism is double‑sided, technicians can service cables from either side of the rack, reducing downtime and improving workflow. Designed for universal compatibility, the manager fits standard 19‑inch (483 mm) rack systems and aligns with CPI's broader Cable Management portfolio. Integration with the CPI Product Designer ensures accurate BIM and CAD models are available for precise planning. Engineers benefit from downloadable spec sheets, installation instructions, and BIM files that streamline the design process. The Horizontal Cable Manager supports AI‑driven, high‑performance computing deployments where cable density and airflow are critical. By organizing cables cleanly, it helps maintain optimal cooling efficiency and reduces the risk of accidental cable damage. This contributes to lower operating costs and higher system reliability across hyperscale and enterprise data centers. CPI's global availability and rapid customization mean the 30529 solution can be tailored to unique project requirements without sacrificing quality. With decades of experience in cable management, CPI provides world‑class customer service and technical support to ensure successful implementation. Contact a CPI sales specialist today to explore how this Universal Horizontal Cable Manager can enhance your infrastructure.