Cart
Loading...
Loading...
Cart
Loading...
Loading...

30529-E19

Universal Horizontal Cable Manager; 1 RMU x 19"W (482.6 mm) x 11.73"D (297.9 mm); Double-Sided; Glacier White

MSRP $134.19
Width19" (483 mm)
Height1.8" (44 mm) 1U
ColorGlacier White
Product Description

Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.

Key Features and Benefits
  • Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
  • Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
  • Patented fingers meet the requirements of UL 94V-0 flammability rating
  • Snap-on covers are easy to use and open 180° up or down with adjacent installation
  • Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges