Cart
Loading...
Loading...
Cart
Loading...
Loading...

30531-719

Universal Horizontal Cable Manager; 3 RMU x 19"W (482.6 mm) x 11.73"D (297.9 mm); Double-Sided; Black

MSRP $177.26
Width19" (483 mm)
Height5.3" (133 mm) 3U
ColorBlack
Depth11.6" (295 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width16" (41 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.

Key Features and Benefits
  • Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
  • Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
  • Patented fingers meet the requirements of UL 94V-0 flammability rating
  • Snap-on covers are easy to use and open 180° up or down with adjacent installation
  • Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges