Cart
Loading...
Loading... 30161-E05
CCS Combination Cabling Section; 7.6'H (2.3 m) x 3.65"W (92.7 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Glacier White
MSRP $888.61
| Use With | 48U Rack |
| Width | 3.7" (93 mm) |
| Height | 7.5' (2.3 m) |
| Type | For 3"D (80 mm) Racks |
| Color | Glacier White |
| Depth | 12.2" (311 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 239" (6071 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 32 LB (14.52 kg) |