Cart
30162-E05
CCS Combination Cabling Section; 7.6'H (2.3 m) x 6"W (150 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Glacier White
| Use With | 48U Rack |
| Width | 6" (152 mm) |
| Height | 7.5' (2.3 m) |
| Type | For 3"D (80 mm) Racks |
| Color | Glacier White |
Product Description
Double-sided managers that feature an MCS-style front side and a VCS-style back side. Available with standard (CCS) and extended length (CCS-EFX) cable guides in three widths and several heights. The CCS Combination Cabling Section offers the best of CPI’s cabling sections, but with added design features. This cabling section is double-sided with the front side, featuring plastic cable guides (like those used on the MCS Master Cabling Section), while the back retains the classic VCS Vertical Cabling Section design.
Key Features and Benefits
- 1U cable guides on the front designed for fanning and managing patch cords
- Open cabling section on the rear provides easy access and routes cable bundles feeding into the back of patch panels
- Edge-protected pass through ports make it easy to route cable from front to back; vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip® Cable Management Straps
- Plastic Cable Guides meet UL 94V-O Flame Resistant standards
- Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides
- Attach to Standard Racks, Universal Racks, QuadraRack or Adjustable QuadraRack frames
- Mounting hardware and doors are included
Product Information
Key Features of the CCS Combination Cabling Section
The CCS Combination Cabling Section delivers reliable cable management for modern data‑center environments. Its dual‑sided construction combines an MCS‑style front with a classic VCS rear, giving technicians flexibility in routing patch cords and bulk bundles. Designed for 3‑D (80 mm) racks, the unit fits seamlessly into standard and QuadraRack frames. The front side features 1U plastic cable guides that meet UL®‑94V‑O flame‑resistant standards, ensuring safety while supporting high‑density cabling. Edge‑protected pass‑through ports and optional Saf‑T‑Grip® straps keep bundles organized and secure during maintenance. The rear retains an open VCS layout, providing quick access to rear‑mounted equipment and simplifying future upgrades. Dimensions of 7.6 ft (2.3 m) H x 6 in (152 mm) W x 12.24 in (311 mm) D make the section ideal for tall vertical cabinets. The Glacier White finish matches CPI's standard aesthetic while the built‑in SwitchGate door opens from either side for easy cable insertion. All required mounting hardware and doors are included, reducing deployment time. UL® certification and the use of UL‑rated plastic guides provide confidence in fire safety for mission‑critical installations. The combination of MCS‑style front guidance and VCS rear openness reduces cable congestion, improving airflow and supporting higher equipment densities. By integrating this CCS Combination Cabling Section, facilities can achieve cleaner cable pathways, faster service cycles, and lower total‑cost‑of‑ownership. The solution aligns with CPI's commitment to quality, global availability, and rapid customization for AI, HPC, and hyperscale data‑center applications.