Cart
Loading...
Loading...
Cart
Loading...
Loading...

12096-115

Double-Sided Narrow Vertical Cabling Section; 8'H (2.4 m) x 3.65"W (92.7 mm) x 12.75"D (92.7 mm); Gray

MSRP $807.34
Use With51U Rack
Height8' (2.4 m)
ColorGray
Product Description

Provides double-sided 3.65” (92.7 mm) cable run between equipment racks. Oval ports measuring 1.38” x 2.25” (35.1 mm x 51.2 mm) are spaced at 11.62” (295.1 mm) intervals along center separator for convenient cable and wiring pass-through. Vertical slots secure optional Saf-T-Grip® Cable Management Straps for neatly bundled cables.

Key Features and Benefits
  • Bolts to CPI Standard Rack, Universal Rack, QuadraRack 4-Post Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches spaced 12” (300 mm) apart, protective edge guards and mounting hardware 
  • 3.65”W x 12.75”D (92.7 mm x 323.9 mm); double-sided cable trough
  • 1.38” x 2.25” (35.1 mm x 57.2 mm) oval pass-through ports every 11.62” (295.1 mm) 
  • 9’ (2.7 m) version consists of 7’ (2.1 m) section with a 2’ (0.6 m) extension
  • Mounting hardware included