Double-Sided Wide Vertical Cabling Section
Double-Sided Wide Vertical Cabling Section
Cart
Loading...
Loading... 11729-115
Double-Sided Wide Vertical Cabling Section
Double-Sided Wide Vertical Cabling Section
Double-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6"W (150 mm) x 12.75"D (323.9 mm); Gray
MSRP $906.12
| Use With | 51U Rack |
| Height | 8' (2.4 m) |
| Color | Gray |
Product Description
These space-saving ducts, with locking latches, hold and separate wiring for a more organized and managed equipment room installation. Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation. 2.50” (63.5 mm) diameter ports spaced at 11.625” (295.28 mm) intervals allow for convenient cable and wiring pass-through. Vertical slots secure optional Saf-T-Grip® Cable Management Straps for neatly bundled cables.
Key Features and Benefits
- Bolts to CPI Standard Rack, Universal Rack, QuadraRack 4-Post Frame and QuadraRack Server Frame
- Includes formed cabling section, lockable cabling latches - 12” (300 mm) between latches, protective edge guards and mounting hardware
- 6”W x 12.75”D (150 mm x 323.9 mm); double-sided cable trough
- 2.5” (64.0 mm) diameter pass-through ports every 11.62” (295.1 mm)
- 9’ (2.7 m) version consists of a 7’ (2.1 m) section with a 2’ (0.6 m) extension
- Mounting hardware included