Cart
12830-E03
Global Vertical Cabling Section (GVCS); Single-Sided; 7'H (2.1 m) x 3.65"W (92.7 mm) x 6.76"D (171.7 mm); Glacier White
| Use With | 45U Rack |
| Width | 3.7" (93 mm) |
| Color | Glacier White |
| Depth | 6.8" (172 mm) |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
e03 Design Benefits for Data Center Cabling
The GVCS Global Vertical Cabling Section Single‑Sided model 12830‑E03 delivers a compact 45U cable management solution for modern data centers. Its 7'H (2.1 m) height and 3.7" (93 mm) width fit standard 45U racks while maintaining a low profile. Engineers appreciate the precise dimensions that support high‑density equipment without sacrificing accessibility. Patented cable guide fingers are positioned at 1U intervals, creating a consistent pathway that organizes cables and patch cords throughout the enclosure. This feature reduces cable clutter and minimizes the risk of damage during re‑configuration. The design aligns with the 12,830 model emphasis on orderly infrastructure. The snap‑on hinged door provides a clean appearance while allowing rapid access for cable changes. The door swings left or right on sturdy hinges, eliminating the need for tools during maintenance. The e03 model incorporates this door design for quick access. Installation is straightforward; the two‑piece section bolts to CPI's Universal, Standard, QuadraRack, or Adjustable QuadraRack frames using the included mounting hardware. Acorn nuts protect against sharp edges, reducing injury risk and cable wear. The section's seven 2.5" (64 mm) pass‑through ports enable seamless cable transition from front to back. By integrating the GVCS 12830‑E03 into a rack, facilities achieve organized cable routing, improved airflow, and simplified troubleshooting. The solution supports scalable growth, allowing additional vertical sections to be added as capacity expands. Customers benefit from CPI's global availability and rapid customization, ensuring the system remains future‑ready.