Cart
12832-E03
Global Vertical Cabling Section (GVCS); Single-Sided; 7'H (2.1 m) x 3.65"W (92.7 mm) x 9.30"D (236.2 mm); Glacier White
| Use With | 45U Rack |
| Width | 3.7" (93 mm) |
| Color | Glacier White |
| Depth | 9.3" (236 mm) |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
Key Features of the GVCS Single‑Sided Cabling Section
The GVCS Global Vertical Cabling Section provides a dedicated pathway for vertical cabling within standard 45U racks. Its single‑sided design streamlines cable routing while maintaining a clean front‑to‑back appearance. Engineers rely on this cable management solution to reduce clutter and improve serviceability. Patented cable guide fingers are positioned at 1U intervals, creating an organized route for patch cords and fiber. A snap‑on, hinged door swings left or right, hiding cables yet allowing quick access for changes. Acorn nuts eliminate sharp edges, protecting both personnel and cable integrity. The unit measures 7'H (2.1 m) x 3.65\"W (92.7 mm) x 9.30\"D (236.2 mm) and fits Glacier White finishes for seamless integration. It mounts securely to CPI Universal, Standard, QuadraRack or Adjustable QuadraRack frames. Seven 2.5\" (64 mm) pass‑through ports enable front‑to‑back cable transition. By consolidating vertical cabling, the GVCS section improves airflow and reduces cooling costs in high‑density environments. The organized pathway supports AI, HPC and high‑performance networking deployments that demand reliable cable management. Customers benefit from faster deployment times and reduced risk of cable damage. CPI's online Product Designer and downloadable Visio stencil simplify planning and integration of the GVCS Global Vertical Cabling Section 12832‑E03 into any enclosure. Technical support and consultation services are available to tailor the solution to specific data‑center requirements. The result is a future‑ready rack that enhances reliability and performance.