Cart
12833-E03
Global Vertical Cabling Section (GVCS); Single-Sided; 7'H (2.1 m) x 6"W (150 mm) x 9.30"D (236.2 mm); Glacier White
| Use With | 45U Rack |
| Width | 6" (152 mm) |
| Color | Glacier White |
| Depth | 9.3" (236 mm) |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
GVCS 12833-E03 Features and Applications
The GVCS Global Vertical Cabling Section Single-Sided, part number 12833-E03, provides efficient vertical cabling organization for data center and enterprise networking environments. This single-sided section features patented cable guide fingers at 1U intervals to maintain structured pathways for cables and patch cords. Its snap-on, hinged door/cover conceals cables for a clean appearance while allowing quick access for maintenance.
With dimensions of 7'H x 6"W x 9.30"D (2.1 m x 150 mm x 236.2 mm), the GVCS vertical cabling section supports 45U rack configurations and comes in a Glacier White finish. The design includes acorn nuts to eliminate sharp edges, reducing injury risks and preventing cable damage during installation and use. Seven 2.5-inch (64 mm) pass-through ports enable smooth cable transitions from front to back, enhancing airflow and reducing clutter.
The GVCS system ships partially assembled for easy integration with CPI's Universal, Standard, QuadraRack®, and Adjustable QuadraRack frames, streamlining deployment in various settings. The door/cover swings left or right on hinges, offering flexibility to adapt to different site layouts and access requirements. This versatility makes the 12833-E03 model a reliable choice for optimizing vertical cabling in high-density racks.
Enhanced safety and organization features, such as the cable guide fingers and concealed design, contribute to improved thermal management and compliance with industry standards. These benefits are crucial for supporting advanced applications like AI and high-performance computing in modern data centers. By reducing cable strain and clutter, the GVCS vertical cabling solution helps maximize rack density and operational efficiency.
Ideal for enterprise, colocation, and hyperscale data centers, the GVCS Global Vertical Cabling Section supports future-ready infrastructure with its robust and customizable design. CPI's decades of experience in cable management ensure that the 12833-E03 delivers lasting performance and adaptability for evolving technological needs. Organizations can trust this solution to enhance reliability, safety, and overall system integrity in demanding environments.