Cart
30094-500
MCS Master Cabling Section; 5.6'H (1.7 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
| Use With | 34U Rack |
| Width | 4.4" (112 mm) |
| Height | 5.5' (1.7 m) |
| Color | Clear |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Features and Benefits of MCS 500 Vertical Cable Management
The MCS 500 master cabling section delivers robust vertical cable management for modern data centers. Its double-sided design features patented cable guide fingers at 1U intervals for precise alignment with rack spacing. This configuration supports high-density cable setups, handling capacities equivalent to 500+300 connections for extensive networks. The MCS-500 model utilizes UL 94V-0 fire-rated composite materials, ensuring safety in plenum areas. A sturdy, reversible aluminum SwitchGate door with a handle provides secure access and enhances durability. Preassembled construction allows for quick installation, reducing deployment time and labor costs. Effective mcs cable management is achieved through edge-protected pass-through ports and vertical slots for optional Saf-T-Grip® straps. These elements minimize cable clutter, improve airflow, and maintain organization in demanding environments. The clear design facilitates easy visual inspection and troubleshooting, while the variety of sizes accommodates diverse rack configurations. Ideal for enterprise data centers and telecom rooms, the MCS 500 series offers flexibility with multiple width and height options. It maximizes cable capacity, supporting up to 1,052 Cat 5e cables per side with 40 percent fill. Users benefit from improved cable integrity, reduced maintenance, and a cohesive appearance that meets rigorous standards.