Cart
30094-501
MCS Master Cabling Section; 6'H (1.8 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
| Use With | 38U Rack |
| Width | 4.4" (112 mm) |
| Height | 6' (1.8 m) |
| Color | Clear |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Features of the Double‑Sided MCS Cabling Section
The 30094 MCS Master Cabling Section provides a compact, high‑density solution for modern data‑center enclosures. Designed for vertical cable management, it aligns with standard 1U rack spacing to maximize usable space. Engineers appreciate the clean appearance and ease of integration into 38U racks. Patented cable guides are positioned at every 1U interval, enabling rapid routing of patch cords without clutter. The guides accept both solid‑core and stranded cables, supporting a range of fiber and copper applications. This design reduces installation time and improves airflow within the cabinet. The double‑sided cable management configuration offers edge‑protected pass‑through ports on both sides of the panel. Vertical slots accommodate optional Saf‑T‑Grip® straps for secure cable retention. This arrangement doubles the cable capacity while maintaining a low profile. All components are fabricated from UL® 94V‑0 fire‑rated composite materials, making the section safe for use in plenum environments. A reversible aluminum SwitchGate door includes a handle for quick access and service. The preassembled unit arrives ready for installation, eliminating the need for field fabrication. By selecting the 30094 MCS Master Cabling Section, customers benefit from CPI's global availability and rapid product customization. The solution supports high‑performance computing, AI workloads, and hyperscale deployments. CPI's expertise ensures reliable, future‑ready infrastructure for demanding enterprise environments.