Cart
30094-503
MCS Master Cabling Section; 7'H (2.1 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
| Use With | 45U Rack |
| Width | 4.4" (112 mm) |
| Height | 7' (2.1 m) |
| Color | Clear |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Advanced Double-Sided Cable Management Features
The MCS Master Cabling Section Double-Sided delivers superior vertical cable management for data center environments. Its patented cable guide fingers at 1U intervals align precisely with rack spacing, eliminating the need for horizontal managers. This design ensures easy organization of patch cords and maintains a clean, professional appearance.
Constructed from UL 94V-0 fire-rated composite materials, this double-sided cable management solution is safe for plenum areas and enhances compliance. The sturdy, reversible aluminum SwitchGate Door/Cover includes a handle for convenient access and security. Edge-protected pass-through ports and vertical slots allow for secure cable routing with optional Saf-T-Grip® straps.
Available in multiple widths and heights, the MCS Master Cabling Section adapts to various rack configurations and space constraints. It supports high cable capacity, handling up to 1,052 Cat 5e cables per side with a 40 percent fill ratio. Preassembled components facilitate quick installation, reducing deployment time and ensuring a cohesive setup.
This vertical cable management system optimizes airflow and reduces clutter in high-density data centers. The double-sided design maximizes accessibility from both sides, simplifying maintenance and upgrades. Its robust construction ensures long-term reliability, supporting demanding applications like AI and high-performance computing.
Chatsworth Products (CPI) combines decades of expertise with global availability to provide innovative cable management solutions. The MCS Master Cabling Section reflects CPI's commitment to quality, customization, and customer success. Trust CPI to power and protect your ICT infrastructure with reliable, efficient products.