Cart
30094-505
MCS Master Cabling Section; 7.6'H (2.3 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
| Use With | 48U Rack |
| Width | 4.4" (112 mm) |
| Height | 7.5' (2.3 m) |
| Color | Clear |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Double-Sided Cable Management for High-Density Environments
The MCS Master Cabling Section Double-Sided vertical cable manager delivers efficient organization for cables in rack systems, supporting optimal performance in data centers and enterprise networks. Its double-sided design enables comprehensive cable management on both sides of the enclosure, streamlining pathways and reducing clutter. This vertical cable manager is engineered to meet the demands of modern high-density environments, ensuring reliable and accessible cable routing.
Featuring patented cable guide fingers at 1U intervals, this rack cable management system aligns precisely with rack spacing for seamless integration. The guides simplify the routing and management of patch cords, minimizing the need for additional horizontal cable managers. This innovative approach enhances cable visibility and maintenance, contributing to a more organized and efficient setup.
Constructed with UL 94V-0 fire-rated composite materials, the cable manager provides safety and compliance for use in plenum areas. The sturdy, reversible aluminum SwitchGate Door includes a handle for easy access, while edge-protected pass-through ports and vertical slots accommodate optional Saf-T-Grip® straps for secure cable retention. These features ensure durability and protection in diverse operating conditions.
Available in multiple widths and heights, the double-sided cable management solution adapts to various deployment needs, from 4.4 inches to 12 inches wide and 5.5 feet to 9 feet high. It supports cable capacities from 288 to 1,052 Cat 5e cables per side with 40 percent fill, catering to high-density applications. This versatility makes it ideal for optimizing space and performance in rack cable management systems.
Preassembled for straightforward installation, the MCS Master Cabling Section ensures a cohesive appearance and reduces deployment time in your infrastructure. Its vertical design maximizes space utilization and improves airflow within the rack, supporting thermal management efforts. By streamlining cable organization, this double-sided vertical cable manager enhances system reliability, reduces downtime, and supports long-term operational efficiency.