Cart
30094-515
MCS Master Cabling Section; 8'H (2.4 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
| Use With | 51U Rack |
| Width | 4.4" (112 mm) |
| Height | 8' (2.4 m) |
| Color | Clear |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Features of the MCS Double‑Sided Cabling Section
The MCS Master Cabling Section 30094‑515 delivers a streamlined vertical cable pathway that fits seamlessly into standard 51U racks. Its double‑sided design provides cable access from both front and rear, reducing floor space and improving airflow. Engineers often reference the SKU as "cmpl 515" when discussing detailed installation plans. Edge‑protected pass‑through ports safeguard cables while allowing quick insertion and removal, supporting protected cable distribution in dense environments. Optional Saf‑T‑Grip® straps secure cables in the vertical slots, preventing movement during maintenance. The clear, fire‑rated composite material meets UL 94V‑0 standards for plenum safety. Patented guide fingers are spaced at 1U intervals, enabling precise cable placement and easy future upgrades. Each side can accommodate 288 to 1,052 Cat 5e cables (40 % fill), optimizing capacity without crowding. The modular construction simplifies pre‑assembly and reduces installation time. The reversible aluminum SwitchGate Door/Cover with integrated handle adds a professional finish while protecting internal components. Its sturdy construction resists impact and aligns with CPI's commitment to durable, high‑quality solutions. The clear enclosure design aids visual inspection and simplifies troubleshooting. Customization options include multiple widths and heights to match specific rack configurations, ensuring a perfect fit for any data‑center layout. CPI's global network of authorized distributors guarantees rapid delivery and expert technical support. This product exemplifies CPI's focus on reliable, scalable cable management for modern enterprise and hyperscale facilities.