Cart
30094-E00
MCS Master Cabling Section; 5.6'H (1.7 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Glacier White
| Use With | 34U Rack |
| Width | 4.4" (112 mm) |
| Height | 5.5' (1.7 m) |
| Color | Glacier White |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Features of the MCS Double-Sided Cable Section
The MCS Master Cabling Section Double-Sided simplifies vertical cable management in data centers. Its patented cable guide fingers at 1U intervals allow for easy organization of patch cords. This design virtually eliminates the need for horizontal cable managers, saving space and time.
Constructed from UL 94V-0 fire-rated composite materials, this cable management solution is safe for use in plenum areas. The sturdy, reversible aluminum SwitchGate Door/Cover includes a handle for convenient access. Double-sided versions feature edge-protected pass-through ports and vertical slots for optional Saf-T-Grip® straps.
With four widths and various heights available, the MCS section adapts to your specific needs. It supports a cable capacity of 288 to 1,052 Cat 5e cables per side with 40 percent fill. Preassembled for easy installation, it ensures a cohesive and professional appearance.
The double-sided configuration maximizes cable organization on both sides of the rack. Edge-protected ports and slots secure cables efficiently, reducing clutter and improving airflow. Saf-T-Grip® straps can be added for enhanced cable security and management.
For higher capacity requirements, consider the MCS-EFX Master Cabling Section with Extended Fingers. This variant offers similar benefits with increased cable management capabilities. Both options are part of CPI's comprehensive cable management solutions.