Cart
30094-E01
MCS Master Cabling Section; 6'H (1.8 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Glacier White
| Use With | 38U Rack |
| Width | 4.4" (112 mm) |
| Height | 6' (1.8 m) |
| Color | Glacier White |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Features of the MCS Master Double‑Sided Section
The MCS Master Cabling Section Double‑Sided, identified by part number 30094‑E01, provides a streamlined vertical cable management solution for 38U racks. Designed for the demanding needs of modern data centers, this product aligns with the mcs master series philosophy of efficient, organized cabling. Its compact 4.4″ (112 mm) width fits tightly within standard rack bays while delivering robust performance. Patented cable guide fingers are spaced at 1U intervals, allowing precise placement of patch cords and reducing clutter. This design enables rapid re‑configuration of network connections without disturbing adjacent equipment. The consistent 1U spacing also supports high‑density deployments where every unit of space is critical. The module is constructed from UL®‑listed 94V‑0 fire‑rated composite material, making it suitable for use in plenum spaces where airflow and safety are paramount. This rating ensures that the cabling section does not contribute to the spread of fire within raised‑floor environments. Compliance with UL standards reinforces CPI's commitment to reliable, safe infrastructure. A double‑sided configuration offers edge‑protected pass‑through ports on both faces, providing flexibility for cable routing on either side of the rack. Optional Saf‑T‑Grip® straps can be installed in the vertical slots to secure cables firmly in place. This versatility simplifies cable organization in tight aisles and improves overall airflow management. Installation is pre‑assembled, allowing technicians to mount the section quickly and achieve a cohesive appearance across the rack. The reversible aluminum SwitchGate door includes an integrated handle for easy access and maintenance. Detailed CAD and Visio design tools are available, enabling precise planning and integration with CPI's product designer platform.