Cart
30094-E02
MCS Master Cabling Section; 6.6'H (2 m) x 4.4"W (112 mm) x 16.15"D (410.2 mm); Double-Sided; Glacier White
| Use With | 41U Rack |
| Width | 4.4" (112 mm) |
| Height | 6.5' (2 m) |
| Color | Glacier White |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Efficient Patch Cord Management with 1U Spacing
The MCS Master Cabling Section Double-Sided provides superior vertical cable management for data centers and enterprise networks. Its patented cable guide fingers at 1U intervals align precisely with rack spacing, simplifying patch cord management and reducing clutter. This design supports high-density environments by organizing cables efficiently on both sides. Constructed from UL 94V-0 fire-rated composite materials, it ensures safety in plenum areas while maintaining durability. The reversible aluminum SwitchGate Door/Cover includes a handle for easy access and a cohesive appearance. Preassembled installation saves time and enhances reliability in demanding applications. With edge-protected pass-through ports and vertical slots for optional Saf-T-Grip® straps, it secures cables and prevents damage. Available in multiple widths and heights, it accommodates 288 to 1,052 Cat 5e cables per side at 40 percent fill. This double-sided cable management solution maximizes space utilization and airflow in server racks. CPI's expertise in infrastructure solutions ensures this product meets the needs of AI, HPC, and liquid cooling deployments. By integrating seamlessly with existing systems, it future-proofs your investment and supports regulatory compliance.