Cart
Loading...
Loading... 30095-501
MCS Master Cabling Section; 6'H (1.8 m) x 6"W (150 mm) x 16.15"D (410.2 mm); Double-Sided; Clear
MSRP $1,086.51
| Height | 6' (1.8 m) " |
| Width | 6" (152 mm) " |
| Depth | 16.2" (410 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Clear |
| Ship Width | 18 in |
| Ship Length/Depth | 224 in |
| Ship Height | 7 in |
| Shipping Weight | 40 LB |