Cart
30095-702
MCS Master Cabling Section; 6.6'H (2 m) x 6"W (150 mm) x 16.15"D (410.2 mm); Double-Sided; Black
| Use With | 41U Rack |
| Width | 6" (152 mm) |
| Height | 6.5' (2 m) |
| Color | Black |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
MCS Double-Sided Master Cabling Section Features and Benefits
The MCS Master Cabling Section Double-Sided delivers efficient vertical cable management for modern data centers and enterprise networks. This solution features patented cable guide fingers at precise 1U intervals, aligning with rack spacing to streamline organization. Its design supports high-density environments, ensuring reliable performance for critical infrastructure.
Constructed with UL 94V-0 fire-rated composite materials, the double-sided cable management system enhances safety in plenum areas. The sturdy, reversible aluminum SwitchGate Door includes a handle for easy access and maintenance. These elements contribute to a durable and secure cable management framework.
Available in multiple widths and heights, the master cabling section accommodates various configurations, from 5 feet 6 inches to 9 feet high. Double-sided versions offer edge-protected pass-through ports and vertical slots for optional Saf-T-Grip® straps. This flexibility allows customization to specific site requirements.
The preassembled design simplifies installation, reducing deployment time and ensuring a cohesive appearance. With a capacity for up to 1,052 Cat 5e cables per side at 40 percent fill, it supports extensive cable runs. This efficiency minimizes clutter and improves airflow in rack environments.
Ideal for AI facilities and hyperscale data centers, this vertical cable management solution integrates seamlessly with CPI's broader infrastructure offerings. It helps maximize density and optimize performance in demanding applications. Explore the MCS series for robust, future-ready cable management.