Cart
Loading...
Loading... 55053-E15
Standard Rack 3"D (80 mm); 8'H (2.4 m) x 19''W (483 mm); Grounded; UL Listed; Glacier White
MSRP $593.73
| Height | 96" (2438 mm) 52U |
| Width | 19" (483 mm) |
| Color | Glacier White |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Shipping Weight | 37 LB (16.78 kg) |
