Standard Rack 6"D (150 mm)
Cart
Loading...
Loading... 66363-503
Standard Rack 6"D (150 mm)
Standard Rack 6"D (150 mm); 7'H (2.1 m) x 35"W (889 mm); Grounded; UL Listed; Clear
MSRP $819.94
| Height | 84" (2134 mm) 45U |
| Width | 35" (889 mm) |
| Color | Clear |
Product Description
Features 6" deep upright mounting channels for MDF, IDF and other high capacity distribution frame applications. The additional rack depth provides extra room for high-density equipment and cable needs.
Key Features and Benefits
- Supports 19” EIA rack-mount equipment designed for two-post panel mounting, like patch panels and network switches.
- Easy positioning of equipment with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Quickly attach any CPI vertical cable manager to the side of the rack through pre-punched web channel holes.
- Floor-mount holes on the base angles make it easy to secure the rack to the floor with a concrete, wood or raised floor installation kit.