Cart
66363-E03
Standard Rack 6"D (150 mm); 7'H (2.1 m) x 35"W (889 mm); Grounded; UL Listed; Glacier White
| Height | 84" (2134 mm) 45U |
| Width | 35" (889 mm) |
| Color | Glacier White |
Product Description
Features 6" deep upright mounting channels for MDF, IDF and other high capacity distribution frame applications. The additional rack depth provides extra room for high-density equipment and cable needs.
Key Features and Benefits
- Supports 19” EIA rack-mount equipment designed for two-post panel mounting, like patch panels and network switches.
- Easy positioning of equipment with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Quickly attach any CPI vertical cable manager to the side of the rack through pre-punched web channel holes.
- Floor-mount holes on the base angles make it easy to secure the rack to the floor with a concrete, wood or raised floor installation kit.
Product Information
Design Tools
Technical Specifications and Functional Benefits
The Chatsworth Products 66363-E03 Standard Rack 6"D (150 mm) is a robust two-post rack engineered for main distribution frame (MDF) and intermediate distribution frame (IDF) environments. With its 6-inch deep upright mounting channels, this relay rack accommodates high-density equipment and extensive cable requirements efficiently. It seamlessly supports standard 19-inch EIA rack-mount devices, including patch panels and network switches, ensuring versatile application across various settings.
Easy installation is a hallmark of this Standard Rack 6D, featuring a straightforward bolt-together assembly that can be completed in under 10 minutes. Delivered unassembled in a single carton, the rack simplifies transport and handling due to its lightweight aluminum construction. This design not only reduces shipping costs but also allows for effortless positioning and setup in confined spaces.
Enhanced functionality includes integrated grounding with a dedicated attachment point for secure earth connections, promoting electrical safety and compliance with industry standards. Pre-punched holes in the web channels enable rapid installation of CPI vertical cable managers, optimizing cable organization and reducing clutter. Additionally, floor-mount holes on the base angles support stable anchoring to concrete, wood, or raised floors using appropriate installation kits.
The rack boasts user-friendly features such as clearly marked and numbered rack-mount spaces, facilitating precise equipment placement and alignment. Threaded equipment mounting holes, coupled with included mounting screws, ensure quick and secure attachment of various devices. Measuring 84 inches high (2134 mm) and 35 inches wide (889 mm), it provides 45U of rack space, ideal for scaling infrastructure in data centers or telecom rooms.
As a reliable solution for high-capacity distribution, this two-post relay rack from CPI helps maximize equipment density while maintaining organizational efficiency. Backed by Chatsworth Products' commitment to quality and innovation, the Standard Rack 6D offers global availability and potential customization to meet specific project needs. Choose CPI for durable, performance-driven infrastructure that safeguards your critical communications technology investments.