Cart
11960-512
Fixed Wall-Mount Equipment Rack; 12U x 19"EIA Width x 12"D (300 mm); Clear
| Width | 19" (483 mm) |
| Height | 24.5" (622 mm) |
| Color | Clear |
| Depth | 12" (305 mm) |
Product Description
The Fixed Wall-Mount Equipment Rack supports 200 lb of equipment when securely mounted to wall or backboard using all eight leg mounting holes.
Key Features and Benefits
- EIA-310-D compliant equipment mounting system, punched with the 12.7 mm) hole pattern
- Rack-mount spaces are marked and numbered, tapped with #12-24 roll-formed threads
- Includes (50) #12-24 equipment mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
- Supports single-sided and double-sided shelves
- Supports 200 lb (90.7 kg) of equipment when securely mounted to wall or backboard using all eight leg mounting holes
Product Information
Design Tools
200 lb Load Capacity with Eight‑Leg Mounting for 512 Equipment
The 11960-512 Fixed Wall‑Mount Rack provides a versatile 512 equipment platform that meets rigorous EIA‑310 standards. Its 19‑inch EIA width and 12‑inch depth create a clear‑finish profile ideal for tight data‑center aisles. The rack's eight‑leg mounting pattern distributes weight evenly, supporting up to 200 lb of equipment. Engineered with square‑punched rails, the rack offers #12‑24 tapped holes for rapid screw installation, including fifty pre‑installed mounting screws. Both single‑sided and double‑sided shelves can be added, allowing flexible equipment organization. The black‑mount option adds a durable, low‑visibility finish that blends with existing infrastructure. Installation is straightforward: align the eight mounting holes with a wall or backboard, secure the rack, and insert equipment using the marked rack‑mount spaces. The design complies with EIA‑310‑D guidelines, ensuring compatibility with industry‑standard 19‑inch modules. This compliance simplifies integration with existing networking and power assets. CPI's global support network offers CAD files and detailed spec sheets for the 11960‑512, enabling precise planning and rapid deployment. The rack's clear finish enhances cable visibility, aiding maintenance and reducing downtime. All components are manufactured to CPI's high‑quality standards for lasting performance. Whether upgrading a hyperscale facility or outfitting a remote edge node, the 11960‑512 delivers reliable, space‑efficient mounting for critical 512 equipment. Its robust construction and EIA‑310 compliance ensure long‑term stability in demanding environments. Choose this wall‑mount solution for a secure, scalable foundation that supports future growth.