Cart
Loading...
Loading...
Cart
Loading...
Loading...

11960-E06

Fixed Wall-Mount Equipment Rack; 12U x 19"EIA Width x 6"D (150 mm); Glacier White

MSRP $429.20
Width19" (483 mm)
Height24.5" (622 mm)
ColorGlacier White
Depth6" (152 mm)
Product Description

The Fixed Wall-Mount Equipment Rack supports 200 lb of equipment when securely mounted to wall or backboard using all eight leg mounting holes.

Key Features and Benefits
  • EIA-310-D compliant equipment mounting system, punched with the 12.7 mm) hole pattern
  • Rack-mount spaces are marked and numbered, tapped with #12-24 roll-formed threads
  • Includes (50) #12-24 equipment mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Supports single-sided and double-sided shelves
  • Supports 200 lb (90.7 kg) of equipment when securely mounted to wall or backboard using all eight leg mounting holes