Cart
11961-112
Fixed Wall-Mount Equipment Rack; 20U x 19"EIA Width x 12"D (300 mm); Gray
| Width | 19" (483 mm) |
| Height | 38.5" (978 mm) |
| Color | Gray |
| Depth | 12" (305 mm) |
Product Description
The Fixed Wall-Mount Equipment Rack supports 200 lb of equipment when securely mounted to wall or backboard using all eight leg mounting holes.
Key Features and Benefits
- EIA-310-D compliant equipment mounting system, punched with the 12.7 mm) hole pattern
- Rack-mount spaces are marked and numbered, tapped with #12-24 roll-formed threads
- Includes (50) #12-24 equipment mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
- Supports single-sided and double-sided shelves
- Supports 200 lb (90.7 kg) of equipment when securely mounted to wall or backboard using all eight leg mounting holes
Product Information
Design Tools
Key Features and Benefits of the 20U Wall Mount Rack
The 20U wall mount rack from Chatsworth Products provides a robust solution for organizing network equipment in space-constrained environments. This fixed frame equipment rack is designed with EIA-310 compliance, ensuring compatibility with standard rack-mount devices. Its gray finish offers a professional appearance that blends well with various settings.
With a capacity to support up to 200 lb (90.7 kg) of equipment, this wall mount rack is ideal for securing heavy servers and networking gear. The included #12-24 equipment mounting screws facilitate easy installation and equipment attachment. All eight leg mounting holes must be used to achieve the maximum load rating for safe operation.
The rack features punched holes with the 12.7 mm pattern and tapped #12-24 roll-formed threads for reliable mounting of equipment. Rack-mount spaces are clearly marked and numbered, simplifying equipment organization and installation. This attention to detail ensures that your mount equipment is securely positioned and easily accessible.
Designed for versatility, this wall mount rack supports both single-sided and double-sided shelves, enhancing its utility in various configurations. The EIA-310-D compliant equipment mounting system guarantees that all components fit perfectly and meet industry standards. This makes it a reliable choice for data centers, telecom rooms, and enterprise networks requiring durable mount solutions.
Chatsworth Products' commitment to quality is evident in this durable wall mount rack, which is built to protect your investment in ICT infrastructure. By choosing this EIA-310 compliant product, you benefit from decades of engineering expertise and global support. Explore the full specifications and design tools available on our website to customize your solution and optimize your space.