Cart
Loading...
Loading...
Cart
Loading...
Loading...

15320-124

Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 19"W (482.6 mm) x 24"D (609.6 mm); Gray

MSRP $622.66
Height41.2" (1046 mm) 20U
Width19" (483 mm)
ColorGray
Depth24" (610 mm)
Product Description

Use the Heavy Duty Wall-Mount Equipment Rack to hold up to 350 lb (158.8 kg). The 24”D (610 mm) allows larger equipment to be wall-mounted. Quick and easy assembly has been engineered in to save you valuable installation time. Includes assembly hardware and mounting 1/4” x 2” lag bolts. Sold individually.

Key Features and Benefits
  • 12-24 roll-formed threads on 5/8”-5/8”-1/2” (15.9 mm -15.9 mm - 12.7 mm) spacing, both sides
  • Rack-mount spaces are marked and numbered
  • Made of high-strength, lightweight aluminum
  • Includes (50) #12-24 mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Holds up to 350 lb (158.8 kg) when securely mounted to wall or backboard