Cart
Loading...
Loading... 15322-124
Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23"W (584.2 mm) x 24"D (609.6 mm); Gray
MSRP $680.00
| Height | 41.2" (1046 mm) 20U |
| Width | 23" (584 mm) |
| Color | Gray |
| Depth | 24" (610 mm) |
Heavy Duty Wall-Mount Equipment Rack; 20 RMU; 23"W (584.2 mm) x 24"D (609.6 mm); Gray
| Height | 41.2" (1046 mm) 20U |
| Width | 23" (584 mm) |
| Color | Gray |
| Depth | 24" (610 mm) |