Cart
Loading...
Loading...
Cart
Loading...
Loading...

15323-524

Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23"W (584.2 mm) x 24"D (609.6 mm); Clear

MSRP $1,010.35
Height76.2" (1935 mm) 40U
Width23" (584 mm)
ColorClear
Depth24" (610 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth142" (3607 mm)
Ship Height7" (18 cm)
Shipping Weight32 LB (14.52 kg)
Product Description

Use the Heavy Duty Wall-Mount Equipment Rack to hold up to 350 lb (158.8 kg). The 24”D (610 mm) allows larger equipment to be wall-mounted. Quick and easy assembly has been engineered in to save you valuable installation time. Includes assembly hardware and mounting 1/4” x 2” lag bolts. Sold individually.

Key Features and Benefits
  • 12-24 roll-formed threads on 5/8”-5/8”-1/2” (15.9 mm -15.9 mm - 12.7 mm) spacing, both sides
  • Rack-mount spaces are marked and numbered
  • Made of high-strength, lightweight aluminum
  • Includes (50) #12-24 mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Holds up to 350 lb (158.8 kg) when securely mounted to wall or backboard