Cart
11521-104
Hinged Panel Mounting Bracket; 3.5"H (88.9 mm); 2U x 4"D (100 mm); Gray
| Height | 3.5" (88.9 mm) 2U |
| Color | Gray |
Product Description
Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.
Key Features and Benefits
- Can be mounted to open left or right
- Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
- Mounting hardware not included; supports up to 30 lb (13.6 kg) load
Product Information
Key Benefits of the Hinged Panel Mounting Bracket
The 115+104 Hinged Panel Mounting Bracket provides a reliable attachment point for cable‑rich panels on wall‑mount racks. Its compact 3.5" (88.9 mm) height preserves valuable rack space while delivering sturdy support. Designed for the modern data‑center, it aligns with CPI's commitment to durable, high‑performance infrastructure. Flexibility is a core feature; the bracket can be installed to open left or right, accommodating diverse layout requirements. This 104+115 versatility simplifies field modifications without the need for additional hardware. Engineers appreciate the ability to reconfigure panels quickly as system demands evolve. With a rated capacity of 30 lb (13.6 kg), the bracket safely carries heavy equipment and cable assemblies. The load rating is verified across all units of part 11521‑104, ensuring consistent performance in demanding environments. Users can trust the bracket to maintain alignment even under vibration or thermal cycling. Installation is straightforward--mounting hardware is not included, allowing users to select fasteners that match their specific enclosure standards. The bracket fits standard 19" EIA rack widths and integrates seamlessly with CPI wall‑mount systems. Clear dimensions and mounting hole patterns reduce engineering time and error. CPI backs the Hinged Panel Mounting Bracket with comprehensive technical support and global distributor coverage. Rapid product customization ensures the bracket can be adapted for unique project specifications. Choosing this bracket means leveraging CPI's three‑decade expertise in data‑center and industrial enclosure solutions.