Cart
Loading...
Loading...
Cart
Loading...
Loading...

11521-504

Hinged Panel Mounting Bracket; 3.5"H (88.9 mm); 2U x 4"D (100 mm); Clear

MSRP $99.05
Height3.5" (88.9 mm) 2U
ColorClear
Product Description

Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.

Key Features and Benefits
  • Can be mounted to open left or right
  • Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
  • Mounting hardware not included; supports up to 30 lb (13.6 kg) load