Cart
11522-108
Hinged Panel Mounting Bracket; 5.25"H (133.4 mm); 3U x 8"D (200 mm); Gray
| Height | 5.25" (133.35 mm) 3U |
| Color | Gray |
Product Description
Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.
Key Features and Benefits
- Can be mounted to open left or right
- Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
- Mounting hardware not included; supports up to 30 lb (13.6 kg) load
Product Information
Hinged Mounting Bracket Specifications and Benefits
The CPI Hinged Wall Mount Bracket 11522-108 provides flexible mounting options for network equipment in data center environments. This hinged mount solution allows for easy access to cables and components during maintenance or upgrades. It supports loads up to 30 pounds (13.6 kg) for reliable performance in various applications.
Installation is straightforward with the ability to mount the bracket to open left or right, adapting to your space requirements. The hinged mounting bracket simplifies cable management and organization in server rooms and telecommunication spaces. Its gray finish ensures a professional appearance that blends with existing infrastructure.
With a height of 5.25 inches (133.35 mm) and 3U form factor, this hinged wall mount bracket optimizes space utilization in wall-mount racks. It is part of CPI's Swing Frame series, designed for efficient use in high-density settings. The bracket accommodates standard 19-inch wide equipment, enhancing versatility for IT deployments.
Data center managers value the durability and ease of use offered by this hinged mount accessory. It supports advanced applications like AI and high-performance computing by providing secure attachment for panels. CPI's global availability and rapid customization options ensure timely deployment and compatibility.
For enterprise networking and industrial enclosures, the hinged mounting bracket delivers consistent performance and load-bearing capacity. It integrates seamlessly with CPI's broader cable management solutions for a cohesive infrastructure. This product reflects CPI's commitment to quality and innovation in supporting today's demanding technology needs.